TV/FM SOCKET STAR 862MHZ IVORY
Legrand
TV/FM SOCKET STAR 862MHZ IVORY
REF. 774332
EAN numeris.
3245067743324
15,34 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | End socket |
---|---|
Type of socket outlet | Other |
DAB+ | No |
Mounting method | Flush-mounted |
Cover | Central cover plate |
Tap loss at 860 MHz | 1.5 dB |
Number of outlets | 2 |
Suitable for cable modem | No |
Suitable for remote power supply | No |
Colour | Beige |
Surface protection | Lacquered |
Surface finishing | Matt |
Material | Plastic |
---|---|
Material quality | Duroplast |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 82 mm |
Device height | 82 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Dokumentacija
1 dokumentas
Instrukcija
PASIRINKITE VEIKSMĄ