![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/078787-LEGRAND-1000.jpg)
TV-FM SOCKET PASSAGE
Legrand
TV-FM SOCKET PASSAGE
REF. 078787
EAN numeris.
3245060787875
25,29 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Loop-through socket |
---|---|
Type of socket outlet | Other |
DAB+ | No |
Mounting method | Module frame |
Number of modules (module system) | 1 |
Cover | Central cover plate |
Tap loss at 860 MHz | 14 dB |
Number of outlets | 2 |
Suitable for cable modem | No |
Through loss at 860 MHz | 1.5 dB |
Suitable for remote power supply | No |
Type of fastening | Snap mounting (engagement) |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 33 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Dokumentacija
2 dokumentai
Techninis duomenų lapas
Instrukcija
1 dokumentas
BIM failas
PASIRINKITE VEIKSMĄ