Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 6,3 kVA
INSTALLATION TRANSFORMERS
Legrand
Transformer separation mono protected circuit - prim 230/400 V/sec 115/230 V - 6,3 kVA
REF. 042557
EAN numeris.
3245060425579
Installation transformers- One phase isolating transformer IP21- 115/230v 6,3kVA
1 921,98 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Primary voltage 2 | 400-400 V |
Secondary voltage 1 | 115-115 V |
Secondary voltage 2 | 230-230 V |
Rated apparent power | 6300 VA |
Type of insulation material according to IEC 85 | H |
Short-circuit-proof | No |
---|---|
Relative short circuit voltage | 1.9 % |
Width | 340 mm |
Height | 410 mm |
Depth | 320 mm |
Degree of protection (IP) | IP21 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Dokumentacija
3 dokumentai
Techninis duomenų lapas
Techninė instrukcija
Instrukcija
1 dokumentas
BIM failas
PASIRINKITE VEIKSMĄ