Time lag switch Plexo IP 55 - illuminated electronic - 250 V~ - modular - grey
PROGRAMME PLEXO
Legrand
Time lag switch Plexo IP 55 - illuminated electronic - 250 V~ - modular - grey
REF. 069504
EAN numeris.
3245060695040
Plexo™ mechanisms - controls and socket outlets IP 55- Mechanisms supplied with cover plate- Installation with surface-mounting boxes or flush-mounting support frames
57,80 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Basic element |
---|---|
Time setting | 0.41-15 min |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Grey |
RAL-number (similar) | 7016 |
Transparent | No |
Suitable for degree of protection (IP) | IP55 |
Nominal voltage | 250 V |
Rated current | 8 A |
---|---|
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 64 mm |
Height | 64 mm |
Depth | 47.3 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-35 °C |
Storage temperature | 0-35 °C |
Connection type | Screwed terminal |
Dokumentacija
2 dokumentai
Instrukcija
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ