![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-KA612_12-WEB-R.jpg)
Terminal strip 612.12-AK, 12-p, 16 mm², foot
Ensto Clampo
ENSTO
Terminal strip 612.12-AK, 12-p, 16 mm², foot
REF. KA612.12
EAN numeris.
6418677105302
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Drill hole distance centrically | 15 mm |
---|---|
Explosion-tested version 'Ex e' | No |
Connectable conductor cross section fine-strand without cable end sleeve | 6 - 10 mm² |
Connectable conductor cross section fine-strand with cable end sleeve | 6 - 10 mm² |
Connectable conductor cross section multi-wired | 6 - 16 mm² |
Rated current In | 65 A |
Rated voltage | 750 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of poles | 12 |
---|---|
Number of clamp positions per pole | 2 |
Mounting method | Direct mounting |
Material insulation body | Thermoplastic |
Inflammability class of insulation material according to with UL94 | V2 |
Closing plate required | No |
Colour | White |
Transparent | Yes |
Dokumentacija
1 dokumentas
Atitikties sertifikatas
PASIRINKITE VEIKSMĄ