![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/60/601290-LEGRAND-1000.jpg)
Terminal block - neutral and earth - 2 x 8 holes
TERMINAL BLOCK
Legrand
Terminal block - neutral and earth - 2 x 8 holes
REF. 601290
EAN numeris.
3245066012902
Accessories terminal blocks for 1 row of 8 modules
3,34 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of poles | 2 |
---|---|
Nominal current | 76 A |
Connection type | Screwing |
Mounting method | Screw |
Number of inputs | 2 |
Number of outputs | 14 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | Yes |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 1.5-16 mm² |
Conductor cross section, output | 1.5-16 mm² |
Contact safe | Yes |
---|---|
Height | 14 mm |
Width | 141 mm |
Depth | 16.5 mm |
Number of rows | 1 |
Degree of impact strength (IK) | IK00 |
Degree of protection (IP) | IP00 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Nominal voltage | 230-400 V |
Halogen free | No |
Type of distribution blocks | Phase/neutral/earth |
Terminals capacity | 1.5-16 mm² |
Label space/information surface | No |