![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-004253-WEB-L.jpg)
Tercode 1050 coded keyboard IP54
Bticino
Tercode 1050 coded keyboard IP54
REF. 004253
EAN numeris.
3233620042533
Tercode 1050, coded keyboard for surface mounted installation. Product Features: Tercode 1050 encoded keyboard, Color Silver and IP54
527,98 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Other |
Mounting method | Surface mounted |
Material | Metal |
---|---|
Surface finishing | Matt |
Colour | Silver |
Transparent | No |
Degree of protection (IP) | IP54 |
Contains Batteries and/or Accumulator | No |
Connected object | No |