Tableautin Consumer Unit - 300x500x70 mm - IP 20 - IK 08 - White RAL 9010
Tableautin
Legrand
Tableautin Consumer Unit - 300x500x70 mm - IP 20 - IK 08 - White RAL 9010
REF. 039145
EAN numeris.
3245060391454
Consumer Unit - 300x500x70 mm : The plastic frame with removable Isorel panel allows an easy installation of the consumer unit.
57,22 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounted |
---|---|
Number of rows | 0 |
Width in number of modular spacings | 0 |
Type of covering | Cover |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 66 mm |
Built-in height | 296 mm |
Built-in width | 496 mm |
Inner depth | 70 mm |
Earthing terminal block | No |
Neutral terminal block | No |
---|---|
DIN-rail | No |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP20 |
Height | 300 mm |
Width | 500 mm |
Depth | 70 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |
Dokumentacija
1 dokumentas
BIM failas
PASIRINKITE VEIKSMĄ