![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/039121-LEGRAND-1000.jpg)
Tableautin Consumer unit - 150x250x35 mm - IP 20 - IK 08 - White RAL 9010
Tableautin
Legrand
Tableautin Consumer unit - 150x250x35 mm - IP 20 - IK 08 - White RAL 9010
REF. 039121
EAN numeris.
3245060391218
Consumer unit - 150x250x35 mm : The plastic frame with removable Isorel panel allows an easy installation of the consumer unit.
14,07 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounted |
---|---|
Number of rows | 0 |
Width in number of modular spacings | 0 |
Type of covering | Cover |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 31 mm |
Built-in height | 146 mm |
Built-in width | 246 mm |
Inner depth | 35 mm |
Earthing terminal block | No |
Neutral terminal block | No |
---|---|
DIN-rail | No |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP20 |
Height | 150 mm |
Width | 250 mm |
Depth | 35 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |
Dokumentacija
1 dokumentas
BIM failas
PASIRINKITE VEIKSMĄ