T4 FIRE ALARM PANEL
Legrand
T4 FIRE ALARM PANEL
REF. 140551
EAN numeris.
3414970757173
135,70 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounting |
---|---|
Suitable for bus connection | No |
Radio connection | No |
Interface external | No |
Number of detection groups | 1 |
Height | 200 mm |
Width | 90 mm |
Depth | 61 mm |
Number of outputs for acoustic signal generators | 1 |
Number of outputs for optical signal generators | 0 |
Number of detector addresses | 0 |
Emergency power supply integrated | No |
With power adaptor | No |
Integrated dial device | No |
Operating voltage | 9 V |
Addressable | No |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP21 |
---|---|
Operating / setting temperature | 0-55 °C |
Storage temperature | 5-40 °C |
Voltage type | DC |
Frequency | 50-60 Hz |
Sound level | 96 dB |
Standby consumption | 0 mA |
Halogen free | Yes |
With complemantary luminous signal | No |
Supplied remote control | No |
Vertical fixing center distance | 153-153 mm |
Horizontal fixing center distance | 0-0 mm |
Control mode | Not applicable |
Contains Batteries and/or Accumulator | Yes |
Loudness setting | No |
Screen resolution | Not applicable |
Screen brightness setting | No |
Screen contrast setting | No |