Pereiti į pagrindinį turinį
Logo print

Switch Plexo IP 55 - illuminated 2-way - 10 AX - 250 V~ - surface mounting -grey

PROGRAMME PLEXO Legrand

Switch Plexo IP 55 - illuminated 2-way - 10 AX - 250 V~ - surface mounting -grey

REF. 069713 EAN numeris. 3245060697136

Plexo™ - complete surface-mounting IP 55

15,88 €
Rekomenduojama kaina Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Techninės charakteristikos

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with complete housing
Push button switch No
Number of rockers 1
Mounting method Surface mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Grey
RAL-number (similar) 7046
Colour of switch operator Grey
Label space/information surface No
Illumination Yes
Function lighting Orientation
Type of lighting Glow lamp
Suitable for degree of protection (IP) IP55
Degree of impact strength (IK) IK07
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 80 mm
Device height 84 mm
Device depth 57 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -20-40 °C
Storage temperature -25-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentacija

2 dokumentai
Techninis duomenų lapas
F00944EN-02.pdf pdf (0.76 Mo)
Techninis duomenų lapas
F00332EN-07.pdf pdf (1.1 Mo)
1 dokumentas
Autocad 3D
3D_LG-069713.stp ifc (2.99 Mo)
5 dokumentai
Sertifikatai
NF-NF012_3289/A1 (0.69 Mo)
Sertifikatai
VDE-40023632 (2.52 Mo)
Sertifikatai
Sertifikatai
AENOR-030/002272 (0.7 Mo)
Sertifikatai

Up-sell products

Kiti taip pat pirko

Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Išsamiai