![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069525-LEGRAND-1000.jpg)
Switch Plexo IP 55 - 2 gang 2-way - 10 AX - 250 V~ - modular - grey
PROGRAMME PLEXO
Legrand
Switch Plexo IP 55 - 2 gang 2-way - 10 AX - 250 V~ - modular - grey
REF. 069525
EAN numeris.
3245060695255
Plexo™ mechanisms - switches, push-buttons and automatic switches IP 55- Mechanisms supplied with cover plate- Installation with surface-mounting boxes or flush-mounting support frames- Automatic terminals
8,31 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Wiring system | Two-way switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 2 |
Mounting method | Other |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Colour of switch operator | Grey |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
---|---|
Nominal voltage | 250 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Other |
Heating switch | No |
Washing machine switch | No |
Device width | 64 mm |
Device height | 64 mm |
Device depth | 40 mm |
Built-in depth | 40 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -20-40 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
8 dokumentai
Sertifikatai
KSC-JW02001-20002A
(0.28 Mo)
Sertifikatai
NF-NF012_3289/A1
(0.69 Mo)
Sertifikatai
NF-NF012_3288
(0.64 Mo)
Sertifikatai
VDE-40023632
(2.52 Mo)
Sertifikatai
OC / CB-FR_714769/A1
(0.63 Mo)
Sertifikatai
AENOR-030/002272
(0.7 Mo)
Sertifikatai
OC / CB-FR_714766
(0.5 Mo)
Sertifikatai
SNI-CA-220207_824 220294
(0.97 Mo)
PASIRINKITE VEIKSMĄ