![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/60/LG-601258-WEB-R.jpg)
SURF.CABINET 3X12M METAL DOOR
Legrand
SURF.CABINET 3X12M METAL DOOR
REF. 601258
EAN numeris.
3245066012582
77,80 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounted |
---|---|
Number of rows | 3 |
Width in number of modular spacings | 12 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Steel |
Built-in depth | 104 mm |
Built-in height | 501 mm |
Built-in width | 314 mm |
Inner depth | 74 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9010 |
Degree of protection (IP) | IP41 |
Height | 505 mm |
Width | 318 mm |
Depth | 108 mm |
Enclosure capacity (Nb of modules) | 36 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -5-60 °C |
Fitted with rainproof plate protection | No |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
1 dokumentas
Sertifikatai
LOVAG-IT 16.041
(1.34 Mo)
PASIRINKITE VEIKSMĄ