![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-076715-WEB-R.jpg)
SURFAC.MOUNTING KIT FOR READER
Legrand
SURFAC.MOUNTING KIT FOR READER
REF. 076715
EAN numeris.
3245060767150
70,77 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Model | Other |
Mounting method | Other |
Material | Other |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |
Transparent | No |
Degree of protection (IP) | Other |
With bus connection | No |