![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/090585-LEGRAND.jpg)
SURFACE-MOUNTED FRAME CELIANE 2 POSTS WHITE ADJUSTABLE HEIGHT 30/40MM
Legrand
SURFACE-MOUNTED FRAME CELIANE 2 POSTS WHITE ADJUSTABLE HEIGHT 30/40MM
REF. 090585
EAN numeris.
3245060905859
25,78 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Surface mounted frame |
---|---|
Suitable for modular domestic switching devices | Yes |
Number of modules (module system) | 4 |
Number of units | 2 |
Mounting direction | Horizontal and vertical |
Shape | Rectangular |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 164 mm |
Height | 85 mm |
Depth | 40 mm |
Device width | 164 mm |
Device height | 85 mm |
Device depth | 40 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-50 °C |