![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/405208-LEGRAND.jpg)
Supply Terminal 4 to 25 mm²
DISTRIBUTION ACCESSORIES
Legrand
Supply Terminal 4 to 25 mm²
REF. 405208
EAN numeris.
3245064052085
Supply Terminal 4 to 25 mm² used for screw terminal products
4,95 €
/
Vienetas
Product available in
20 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of poles | 1 |
---|---|
Nominal current | 100 A |
Connection type | Screwing |
Mounting method | Other |
Number of inputs | 1 |
Number of outputs | 1 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | No |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 4-25 mm² |
---|---|
Conductor cross section, output | 25-25 mm² |
Conductor cross section, output AWG | 4-4 |
Contact safe | Yes |
Height | 37 mm |
Width | 17.5 mm |
Depth | 19 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Type of distribution blocks | Multifunction |
Terminals capacity | 4-25 mm² |
Label space/information surface | No |