![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-064827-WEB-F.jpg)
Starter pack for a connected installation Celiane with Netatmo
Celiane
Legrand
Starter pack for a connected installation Celiane with Netatmo
REF. 064827
EAN numeris.
3414971258815
Starter pack for a connected installation allows you to control your lighting, roller shutters & electrical appliances remotely via the Home + Control app or by using your voice, and to track your appliances consumption from your smartphone
121,94 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Zigbee |
Radio frequent bidirectional | Yes |
Model | Multiple interface |
Mounting method | Flush-mounted |
Max. number of devices per channel | 100 |
Demounting protection | Yes |
With LED indication | No |
Updateable | Yes |
Operating voltage | 230-250 V |
Voltage type | AC |
Protocol | TCP/IP |
Provider dependent | No |
Visualization | Yes |
Web-Server | No |
Radio interface | Yes |
IR interface | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
---|---|
Storage temperature | 0-45 °C |
Terminal marking indication | Yes |
Type of load | Not applicable |
Halogen free | Yes |
Connection type | automatic terminal , Cable |
Terminals capacity | 0.75-2.5 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Connected object | Yes |
Operating method | Wifi network , Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
With voice command | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Connected devices interface |
Programmable | Yes |
Dokumentacija
2 dokumentai
Techninis duomenų lapas
Instrukcija
3 dokumentai
Sertifikatai
OC / CB-FR_706877/A1
(0.73 Mo)
Sertifikatai
NF-NF012_2093/A1
(0.68 Mo)
Sertifikatai
Decl. UE RED-A 3761 C
(0.22 Mo)
PASIRINKITE VEIKSMĄ