![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/091901-LEGRAND-1000.jpg)
SPARE TIP D.25 GREY PLEXO
Legrand
SPARE TIP D.25 GREY PLEXO
REF. 091901
EAN numeris.
3245060919016
0,30 €
/
Vienetas
Product available in
50 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Closed |
---|---|
Suitable for cable gland | No |
Cable entry | Round |
Suitable for cable diameter | 4-16 mm |
Bore diameter | 27.5 mm |
For wall thickness | 2.4-2.4 mm |
With strain relief | No |
Angle model | No |
Material | Plastic |
Material quality | Other |
---|---|
Halogen free | Yes |
Colour | Grey |
Degree of protection (IP) | Other |
Operating / setting temperature | -25-40 °C |
Height | 12.8 mm |
Storage temperature | -25-70 °C |
RAL-number | 7037 |
Entry membrane gland type | Flexible to puncture |