SORTIE DE CABLE DIY COMPOSABLE N1
Legrand
SORTIE DE CABLE DIY COMPOSABLE N1
REF. 099708
EAN numeris.
3245060997083
19,96 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Flush-mounted |
---|---|
Clamps | Other |
Connection system | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Colour | White |
Suitable for degree of protection (IP) | IP40 |
Device width | 74 mm |
---|---|
Device height | 74 mm |
Device depth | 40 mm |
Built-in depth | 32 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |