Signal lamp IP55 Plexo
Legrand
Signal lamp IP55 Plexo
REF. 069583
EAN numeris.
3245060695835
16,75 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Basic element |
---|---|
Lamp holder | E10 |
With light source | Yes |
With flashlight | No |
With fixed symbol/imprint | No |
With exchangeable symbol | Yes |
Application as button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Grey |
RAL-number (similar) | 7035 |
Transparent | Yes |
---|---|
Colour light source | White |
Suitable for degree of protection (IP) | IP55 |
Nominal voltage | 230 V |
Max. lamp power | 4 W |
Device width | 64 mm |
Device height | 64 mm |
Device depth | 42 mm |
Built-in depth | 33 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -25-60 °C |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ