![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/099709-LEGRAND.jpg)
SHUTTER / DIY WIRE EXIT COMPOSABLE N1
Legrand
SHUTTER / DIY WIRE EXIT COMPOSABLE N1
REF. 099709
EAN numeris.
3245060997090
11,81 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Imprint/indication | None |
---|---|
Utilization | Cable outlet |
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
With label area | No |
---|---|
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 74 mm |
Height | 74 mm |
Depth | 52 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |