![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-046512-WEB-R.jpg)
Set of 2 sliding rails for enclosures depth 800mm
LCS2
Legrand
Set of 2 sliding rails for enclosures depth 800mm
REF. 046512
EAN numeris.
3245060465124
Set of 2 fixed guide rails for 19 inches cabinets and server cabinets, racks and Altis cabinets.
45,09 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Support rail |
---|---|
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 69.5 mm |
Suitable for enclosure building depth | 800 mm |
Width | 35 mm |
Height | 69 mm |
Depth | 582 mm |
---|---|
Material | Metal |
Colour | Stainless steel |
RAL-number | 0 |
Halogen free | Yes |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ