![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/036454-LEGRAND-1000.jpg)
Set 50 of cage nuts 9.5mm with plastic washers and M6 screws
LCS2
Legrand
Set 50 of cage nuts 9.5mm with plastic washers and M6 screws
REF. 036454
EAN numeris.
3245060364540
Fixing screws kit composed of 50 cage nuts, 50 plastic washers and 50 x M6 screws. With 9.5mm cage nuts.
97,93 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Material | Steel |
---|---|
Surface protection | Galvanic/electrolytic zinc plated |
Thread type | Metric |
Thread size (metric) | 6 |
Suitable for plate thickness | 2.5 mm |
---|---|
With grounding connection | No |
With washer | Yes |
With screw | Yes |