![](/modules/custom/legrand_ecat/assets/img/no-image.png)
SENSOR FOR FLOOR THERMOSTAT
Legrand
SENSOR FOR FLOOR THERMOSTAT
REF. 770093
EAN numeris.
3414970330116
89,45 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Type of power supply | 230 V AC |
---|---|
Connection | 3-/4-wire |
With receiver | No |
Thermal feedback | None |
Control characteristic | Other |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Suitable for cooling | Yes |
Adjustable differential | No |
Temperature readable | No |
With sound indicator | No |
Sensor/feeler type | Other |
Mounting method | Other |
---|---|
With display | No |
With tap water circuit | No |
Degree of protection (IP) | Other |
Explosion-proof | No |
Colour | Black |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |