![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/14/LG-140531-WEB-R.jpg)
SELF CONTAINED ALARM SOUNDER SA+ BEACON 90DB
Legrand
SELF CONTAINED ALARM SOUNDER SA+ BEACON 90DB
REF. 140531
EAN numeris.
3414971596290
350,12 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Nominal voltage | 230-230 V |
---|---|
Type of current | AC |
Electricity consumption | 0.005 A |
Power | 0.5 W |
Power consumption in standby mode | 0.5 W |
Colour of lamp hood | White |
Lamp type | LED |
Loudness | 90 dB |
Type of optical signal | Flash light |
Type of acoustic signal device | Sound generator |
Type of acoustic signal | Pulse tone |
Mounting method | Surface mounting |
Housing colour | White |
Degree of protection (IP) | IP21 |
For Ex-zone gas | None |
For Ex-Zone dust | None |
With contact | Yes |
Frequency sound signal | 440-554 kHz |
According to EN 54-23 | No |
Coverage volume | 86.4 m³ |
Suitable for wall mounting | Yes |
Suitable for ceiling mounting | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
---|---|
Width | 165 mm |
Height | 230 mm |
Depth | 57 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-+50 °C |
Supply current | 0.005-0.013 A |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 0.8-2.5 mm² |
Vertical fixing center distance | 155-160 mm |
Horizontal fixing center distance | 130-130 mm |
Addressable | No |
Number of ringtones | 2 |
Contains Batteries and/or Accumulator | Yes |
Connected object | No |
Programming way | Not applicable |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Alarm systems |