SELF CONTAINED ALARM SOUNDER SA
Legrand
SELF CONTAINED ALARM SOUNDER SA
REF. 140530
EAN numeris.
3414970954398
292,41 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Housing colour | White |
---|---|
Housing material | Plastic |
Loudness | 96 dB |
Frequency sound signal | 440-554 Hz |
Nominal voltage | 195-253 V |
Type of current | AC |
Degree of protection (IP) | IP21 |
---|---|
Electricity consumption | 0.0035 A |
Radio-controlled | No |
Degree of impact strength (IK) | IK07 |
Contains Batteries and/or Accumulator | Yes |
Dokumentacija
PASIRINKITE VEIKSMĄ