![](/modules/custom/legrand_ecat/assets/img/no-image.png)
SCREW TS M5
XL³
Legrand
SCREW TS M5
REF. 200581
EAN numeris.
3245062005816
0,43 €
/
Vienetas
Product available in
1000 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Material | Steel |
---|---|
Material quality | 4.8 (steel) |
Surface protection | Galvanic/electrolytic zinc plated |
Head form | Rounded head |
Countersunk head | Yes |
Thread size (metric) | 5 |
Length to bottom side head | 28 mm |
Thread length | 7 mm |
Full thread | No |
Screwing system | Phillips |
---|---|
Thread type | Metric |
Left-handed thread | No |
Head diameter | 9.2 mm |
With flange | No |
With nut | No |
With washer | No |
Self-locking | No |
Depth | 28.7 mm |
Dokumentacija
1 dokumentas
Praktinio surinkimo vadovas
PASIRINKITE VEIKSMĄ