![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/753230-LEGRAND-1000.jpg)
SC/APC single mode fiber optic socket valena life ivory
VALENA
Legrand
SC/APC single mode fiber optic socket valena life ivory
REF. 753230
EAN numeris.
3414970475343
30,87 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screw |
With bus/coupling | Yes |
Number of buses/couplings | 2 |
Type of connector | SC |
Colour | Beige |
Centre plate | Yes |
With cover frame | No |
With label space | Yes |
---|---|
Outlet direction | Angled |
Dust protection cap | Shutter |
Device width | 74.7 mm |
Device depth | 57.85 mm |
Device height | 74.7 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Antimicrobial treatment | No |
Dokumentacija
3 dokumentai
Techninis duomenų lapas
Instrukcija
Instrukcija
PASIRINKITE VEIKSMĄ