![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/64/LG-643012-WEB-R.jpg)
SALVENA FIRE ALARMPANEL 4 ZONE
Legrand
SALVENA FIRE ALARMPANEL 4 ZONE
REF. 643012
EAN numeris.
3245066430126
1 108,08 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounting |
---|---|
Suitable for bus connection | No |
Radio connection | No |
Interface external | Yes |
Number of detection groups | 4 |
Height | 248.3 mm |
Width | 452 mm |
Depth | 129.3 mm |
Number of outputs for acoustic signal generators | 2 |
Number of outputs for optical signal generators | 4 |
Emergency power supply integrated | No |
With power adaptor | Yes |
Integrated dial device | Yes |
Operating voltage | 230 V |
Addressable | No |
Degree of impact strength (IK) | IK07 |
---|---|
Degree of protection (IP) | IP30 |
Voltage type | AC |
Frequency | 50-60 Hz |
Sound level | 60 dB |
Halogen free | Yes |
With complemantary luminous signal | No |
Supplied remote control | No |
Vertical fixing center distance | 200-200 mm |
Horizontal fixing center distance | 360-360 mm |
Loudness setting | No |
Screen resolution | Not applicable |
Screen brightness setting | No |
Screen contrast setting | No |