SAFETY CABINET
Legrand
SAFETY CABINET
REF. 038082
EAN numeris.
3245060380823
266,17 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounted |
---|---|
Number of rows | 1 |
Protection | Miniature-/earth leakage circuit breaker |
Number of single-phase miniature circuit breakers (MCB) | 2 |
Number of three-phase miniature circuit breakers (MCB) | 0 |
Number of earth leakage switches 30 mA | 0 |
Number of earth leakage switches 300 mA | 0 |
Number of arc fault detection devices AFDD | 0 |
Protection main switch | No |
Number of poles main switch | 2 |
Main switch rated current | 16 A |
Protection incoming RCD | No |
Protection high integrity | No |
Protection split load | No |
Protection dual RCD | No |
Suitable for data | No |
Cooker group | None |
Cooker group suitable as power current group | No |
With socket outlet | No |
With bell transformer | No |
Over voltage protection | Yes |
With meter | No |
Housing material | Plastic |
Degree of protection (IP) | IP55 |
---|---|
Height | 180 mm |
Width | 142 mm |
Depth | 115 mm |
Extension possible | Yes |
Type of covering | Door |
With transparent cover | Yes |
Type of closure | Cylinder |
Lockable | Yes |
Colour | Red |
RAL-number | 3000 |
Enclosure capacity (Nb of modules) | 4 |
Degree of impact strength (IK) | IK07 |
Nominal voltage | 230-230 V |
Electric supplying direction | From the bottom |
Terminal marking indication | Yes |
Halogen free | Yes |
Fitted with rainproof plate protection | No |
Fitted with door or cover | Yes |
Supplied with circuit identification labels | No |
Vertical fixing center distance | 90-90 mm |
Horizontal fixing center distance | 90-90 mm |
Number of MCBs | 2 |
Dokumentacija
1 dokumentas
Instrukcija
PASIRINKITE VEIKSMĄ