![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/042371_pw_94650.jpg)
SAFETY BLOCK BSM 100VA 220/24V
Legrand
SAFETY BLOCK BSM 100VA 220/24V
REF. 042371
EAN numeris.
3245060423711
621,44 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Built as safety transformer | Yes |
---|---|
Built as isolating transformer | No |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Primary voltage 2 | 400-400 V |
Secondary voltage 1 | 24-24 V |
Rated apparent power | 100 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | Yes |
Relative short circuit voltage | 5.2 % |
---|---|
Width | 166 mm |
Height | 234 mm |
Depth | 114 mm |
Degree of protection (IP) | IP44 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Dokumentacija
1 dokumentas
Techninė instrukcija
PASIRINKITE VEIKSMĄ