ROUND BOX D.85 DEPTH 40
Legrand
ROUND BOX D.85 DEPTH 40
REF. 091985
EAN numeris.
3245060919856
8,37 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Hollow wall |
---|---|
Shape | Round |
Construction type | Device connection box (round/square) |
Model | Single |
Equipped with | None |
Diameter | 85 mm |
Length | 86 mm |
Width | 83 mm |
Inner depth | 38 mm |
For number of electric fittings | 1 |
Mounting switching equipment | Screwing |
With screws | Yes |
For tube diameter | Other |
Suitable for cable diameter | 16-20 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 8 |
Material | Plastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Dokumentacija
PASIRINKITE VEIKSMĄ