![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/LG-752691-WEB-S.jpg)
Roller shutter wireless switch Valena Allure with Netatmo
Valena Allure
Legrand
Roller shutter wireless switch Valena Allure with Netatmo
REF. 752691
EAN numeris.
3414971155756
The roller shutter wireless switch allows you to control your roller shutters remotely via the Home + Control app or by using your voice, and to centralise control of several roller shutters without pulling more wires through
47,21 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Radio frequency | 2400 MHz |
---|---|
Rolling code system | Yes |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 2 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | No |
Surface mounted radio transmitter | Yes |
With radio coding device | Yes |
Degree of protection (IP) | IP40 |
Keyboard protection cover | No |
Current supply | Battery |
Width | 90 mm |
Height | 90 mm |
Depth | 14 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0 mA |
---|---|
Mandatory neutral | No |
Stress test conformity (1000V) | No |
Colour | Beige |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Shutter management |
Connectable by Internet box | Yes |
Dokumentacija
2 dokumentai
Techninis duomenų lapas
Instrukcija
3 dokumentai
Sertifikatai
Decl. UE RED-A 4142 A
(0.45 Mo)
Sertifikatai
Decl. UE RED-A 3753 C
(0.25 Mo)
Sertifikatai
OC / CB-FR_711913
(0.72 Mo)
PASIRINKITE VEIKSMĄ