![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/76/LG-764710-WEB-R.jpg)
ROCKER FOR LIGHTING SINGLE SWITCH BROWN
Legrand
ROCKER FOR LIGHTING SINGLE SWITCH BROWN
REF. 764710
EAN numeris.
3414970746412
4,84 €
/
Vienetas
Product available in
10 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | One-part button |
---|---|
Imprint/indication | None |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | Brown |
With label area | No |
With exchangeable lens/symbol | Yes |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 76 mm |
Height | 76 mm |
Depth | 44 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |