![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/411360-LEGRAND-1000.jpg)
RCBO DX3 6000A 4 poles 20A curve B type AC 300mA
DX3
Legrand
RCBO DX3 6000A 4 poles 20A curve B type AC 300mA
REF. 411360
EAN numeris.
3245064113601
Protects wiring installations against overloads and short-circuits.Protects persons against indirect contacts, and electric shock hazard. Provides protection against fire hazards due to a persistent earth fault current.
243,99 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of poles (total) | 4 |
---|---|
Number of protected poles | 4 |
Rated voltage | 400 V |
Rated current | 20 A |
Rated fault current | 0.3 A |
Leakage current type | AC |
Current limiting class | 1 |
Rated short-circuit breaking capacity according to EN 61009 | 6 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 10 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 6 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
---|---|
Frequency | 50 Hz |
Release characteristic | B |
Concurrently switching neutral conductor | Yes |
With interlocking device | Yes |
Pollution degree | 2 |
Width in number of modular spacings | 4 |
Built-in depth | 44 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | No |
Degree of protection (IP) | IP20 |
Dokumentacija
2 dokumentai
Techninis duomenų lapas
Instrukcija
1 dokumentas
Autocad 3D
1 dokumentas
Aplinkos profilis
PASIRINKITE VEIKSMĄ