![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/LG-410995-WEB-R.jpg)
RCBO DX3 1P+N C16 6000A 10MA AC
Legrand
RCBO DX3 1P+N C16 6000A 10MA AC
REF. 410995
EAN numeris.
3414970351487
225,84 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of poles (total) | 2 |
---|---|
Number of protected poles | 1 |
Rated voltage | 230 V |
Rated current | 16 A |
Rated fault current | 0.01 A |
Leakage current type | AC |
Current limiting class | 3 |
Rated short-circuit breaking capacity according to EN 61009 | 6 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 6 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 6 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
Frequency | 50 Hz |
---|---|
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
With interlocking device | Yes |
Pollution degree | 2 |
Width in number of modular spacings | 2 |
Built-in depth | 44 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | No |
Degree of protection (IP) | IP20 |
Connectable conductor cross section solid-core | 0.75-16 mm² |
Connectable conductor cross section multi-wired | 0.75-10 mm² |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
1 dokumentas
Autocad 3D
3 dokumentai
Aplinkos profilis
Sertifikatai
OC / CB-CB FR_717401
(1.25 Mo)
Sertifikatai
VDE-40040197
(0.53 Mo)
PASIRINKITE VEIKSMĄ