![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/13/LG-135423-WEB-R.jpg)
Practibox S surface-mounting DIN cabinet for masonry wall - 3 rows of 12 modules - White door - E+N terminal blocks
Practibox S
Legrand
Practibox S surface-mounting DIN cabinet for masonry wall - 3 rows of 12 modules - White door - E+N terminal blocks
REF. 135423
EAN numeris.
3414971344976
Practibox S 36 modules DIN standard cabinet is designed for a surface-mounting installation. A modern enclosure, delivered with a white door, which blends harmoniously with all the interiors.
41,71 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounted |
---|---|
Number of rows | 3 |
Width in number of modular spacings | 12 |
Type of covering | Door |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 0 mm |
Built-in height | 532 mm |
Built-in width | 324 mm |
Inner depth | 76 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 536 mm |
Width | 328 mm |
Depth | 108 mm |
Enclosure capacity (Nb of modules) | 36 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Fitted with rainproof plate protection | No |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
1 dokumentas
BIM failas
4 dokumentai
Sertifikatai
LOVAG-IT 18.118
(2.67 Mo)
Sertifikatai
OC / CB-FR_703887/A1
(1.45 Mo)
Aplinkos profilis
Aplinkos profilis
PASIRINKITE VEIKSMĄ