![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-134013-WEB-R.jpg)
Practibox S screw fixing bare terminal blocks for Neutral - 20 holes
Practibox S
Legrand
Practibox S screw fixing bare terminal blocks for Neutral - 20 holes
REF. 134013
EAN numeris.
3414971457850
Bare brass terminal blocks, to be fixed directly inside the Practibox S box. A 20 holes Neutral terminal block which has to be fixed by delivered screws.
5,64 €
/
Vienetas
Product available in
10 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of poles | 2 |
---|---|
Nominal current | 80 A |
Connection type | Screwing |
Mounting method | Screw |
Number of inputs | 1 |
Number of outputs | 19 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | Yes |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 1.5-16 mm² |
Conductor cross section, output | 1.5-16 mm² |
Contact safe | No |
---|---|
Height | 16 mm |
Width | 144 mm |
Depth | 6 mm |
Number of rows | 1 |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP00 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Nominal voltage | 0-400 V |
Halogen free | Yes |
Type of distribution blocks | Other |
Terminals capacity | 1.5-16 mm² |
Label space/information surface | No |
Dokumentacija
2 dokumentai
Instrukcija
Techninis duomenų lapas
1 dokumentas
Sertifikatai
OC / CB-FR_704703/M1
(1.03 Mo)
PASIRINKITE VEIKSMĄ