PR12 REV + 0 3P KEY FIX D22
Legrand
PR12 REV + 0 3P KEY FIX D22
REF. 027581
EAN numeris.
3245060275815
75,91 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Type of switch | Level switch |
---|---|
Number of poles | 3 |
Max. rated operation voltage Ue AC | 690 V |
Rated permanent current Iu | 16 A |
Number of switch positions | 3 |
With zero (off) position | Yes |
With retraction in 0-position | No |
Device construction | Built-in device |
---|---|
Suitable for floor mounting | No |
Suitable for front mounting | Yes |
Complete device in housing | No |
Type of control element | Key |
Front shield size | 48x48 mm |
Degree of protection (IP), front side | IP40 |
Dokumentacija
1 dokumentas
Instrukcija
3 dokumentai
Sertifikatai
UL recogn-280206-E57817
(0.18 Mo)
Sertifikatai
CSA-1725160
(0.1 Mo)
Sertifikatai
OC / CB-FR 60026094B
(0.32 Mo)
PASIRINKITE VEIKSMĄ