![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/054011-LEGRAND-1000.jpg)
Pop up 4 modules to be equipped - matt aluminium finish
POP UP floor LG
Legrand
Pop up 4 modules to be equipped - matt aluminium finish
REF. 054011
EAN numeris.
3245060540111
Sleek and ergonomically designed, the pop up boxes bring power and data within easy reach, directly into floor
47,27 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Built-in |
---|---|
Folding | Yes |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | Aluminium |
Degree of gloss | Matt |
Length | 142.5 mm |
Width | 120 mm |
Height | 5 mm |
Built-in depth | 57 mm |
---|---|
Diameter | 0 mm |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Over voltage protection | No |
Dokumentacija
3 dokumentai
Techninis duomenų lapas
Techninis duomenų lapas
Instrukcija
1 dokumentas
Aplinkos profilis
PASIRINKITE VEIKSMĄ