![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/65/LG-654002-WEB-R.jpg)
POP UP 4 modules to be equipped mat black finish
POP UP furniture LG
Legrand
POP UP 4 modules to be equipped mat black finish
REF. 654002
EAN numeris.
3414970966223
Sleek and ergonomically designed, the pop up boxes bring power and data within easy reach, directly into furniture
59,63 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Built-in |
---|---|
Folding | Yes |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | Black |
Length | 142 mm |
Width | 120 mm |
Height | 5 mm |
Built-in depth | 78 mm |
---|---|
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Over voltage protection | No |
Dokumentacija
2 dokumentai
Instrukcija
Techninis duomenų lapas
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ