POP UP 4 MODULES TO BE EQUIPPED ALUMINIUM FINISH
POP UP FURNITURE
Legrand
POP UP 4 MODULES TO BE EQUIPPED ALUMINIUM FINISH
REF. 654014
EAN numeris.
3414971328280
Sleek and ergonomically designed, the pop up boxes bring power and data within easy reach, directly into furniture
38,97 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Built-in |
---|---|
Folding | Yes |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | Other |
Length | 142 mm |
Width | 120 mm |
Height | 5 mm |
Built-in depth | 78 mm |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
---|---|
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Over voltage protection | No |
Degree of protection (IP) | IP30 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | 15-60 °C |
Storage temperature | -25-60 °C |
Halogen free | Yes |
Prewired | No |
Label space/information surface | No |
Dokumentacija
2 dokumentai
Instrukcija
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ