![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/046487-LEGRAND-1000.jpg)
Plate 19 inches 3U with 2 fans 230V for enclosures
Legrand
Plate 19 inches 3U with 2 fans 230V for enclosures
REF. 046487
EAN numeris.
3245060464875
217,23 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of fans | 2 |
---|---|
Operating voltage AC 50 Hz | 230-230 V |
Operating voltage AC 60 Hz | 230-230 V |
Voltage type | AC |
Suitable for wall built-in | No |
Built as slide-in ventilator | No |
Air circulator | Yes |
Roof ventilator | Yes |
With filter | No |
Volume flow, freeblowing | 180 m³/h |
Rated power | 36 W |
---|---|
EMC-version | No |
Degree of protection (IP) | Other |
Mounting method | Screw mounting |
Suitable for 19 inch rack mounting | Yes |
Colour | Grey |
RAL-number | 7016 |
Width | 482 mm |
Height | 133 mm |
Depth | 45 mm |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ