Passthrough TV-R socket Valena In'Matic
VALENA LIFE/ALLURE
Legrand
Passthrough TV-R socket Valena In'Matic
REF. 753063
EAN numeris.
3414970451798
Valena™ IN'MATIC mechanisms - TV socketsPassthrough sockets- TV male connector (Ø9.5 mm): 5‑68/120‑862 MHz- R female connector (Ø9.5 mm): 87.5‑108 MHz- SAT "F" type connector: 950‑2400 MHz
18,15 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Loop-through socket |
---|---|
Type of socket outlet | Other |
DAB+ | No |
Mounting method | Flush-mounted |
Tap loss at 860 MHz | 14 dB |
Number of outlets | 2 |
Suitable for cable modem | No |
Through loss at 860 MHz | 1.5 dB |
Suitable for remote power supply | No |
Colour | Other |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 74.6 mm |
Device height | 74.6 mm |
Device depth | 27.2 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Dokumentacija
2 dokumentai
Techninis duomenų lapas
Instrukcija
PASIRINKITE VEIKSMĄ