![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-046163-WEB-R.jpg)
Pac cartridge combi - surface mounted - 2P - 20 A - light grey
OPEN TRANSFORMERS
Legrand
Pac cartridge combi - surface mounted - 2P - 20 A - light grey
REF. 046163
EAN numeris.
3245060461638
Open transformers- switch with fuse 20a 2p 8,5x31,5
42,74 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Nominal voltage | 400 V |
---|---|
Mounting method | DIN rail |
For fuse size | Other |
Number of poles | 2 |
---|---|
Concurrently switching neutral conductor | Yes |
Degree of protection (IP) | IP20 |