![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/023730-LEGRAND-1000.jpg)
Osmoz non illuminated selector switch - 2 positions
Osmoz
Legrand
Osmoz non illuminated selector switch - 2 positions
REF. 023730
EAN numeris.
3245060237301
Osmoz non illuminated selector switch - 2 positions. Head, clip and Normally Opened contact block alltogether.
9,47 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Type of switch | Level switch |
---|---|
Number of poles | 1 |
Max. rated operation voltage Ue AC | 230 V |
Rated permanent current Iu | 3 A |
Number of switch positions | 2 |
With zero (off) position | Yes |
With retraction in 0-position | No |
Device construction | Built-in device |
---|---|
Suitable for floor mounting | No |
Suitable for front mounting | Yes |
Complete device in housing | No |
Type of control element | Toggle |
Degree of protection (IP), front side | IP66 |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ