Niloé Step universal rotary dimmer without neutral, mechanism with aluminium cover plate
Niloé Step
Legrand
Niloé Step universal rotary dimmer without neutral, mechanism with aluminium cover plate
REF. 863352
EAN numeris.
3414971837690
The Niloé Step universal rotary dimmer allows to change the intensity of light (decrease or increase) with a rotating knob, creating the desired atmosphere. The mechanism should be completed with a plate.
38,67 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Basic element with central cover plate |
---|---|
Method of operation | Touch control button |
Number of modules (module system) | 1 |
App control via Bluetooth | No |
Dimming phase cut-on | Yes |
Dimming phase cut-off | Yes |
Serial dimmer | No |
Type of load | Universal |
Substation input | No |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Aluminium |
RAL-number (similar) | 9040 |
Suitable for degree of protection (IP) | IP20 |
---|---|
Degree of impact strength (IK) | IK04 |
Nominal voltage | 100-240 V |
Frequency | 50-60 Hz |
Nominal power resistive load | 300-300 W |
Connection type | Screwed terminal |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 52 mm |
Min. depth of built-in installation box | 31 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 31 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Mandatory neutral | No |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Terminals capacity | 1-2.5 mm² |
Cable nature for connection | Not applicable |
Tube diameter for wall mounted product | 60-60 mm |
Dokumentacija
2 dokumentai
Techninis duomenų lapas
Instrukcija
PASIRINKITE VEIKSMĄ