Niloé Step TV-R-SAT-SAT socket, star architecture, 1,5dB, mechanism with medium grey cover plate
Niloé Step
Legrand
Niloé Step TV-R-SAT-SAT socket, star architecture, 1,5dB, mechanism with medium grey cover plate
REF. 863482
EAN numeris.
3414971840829
The Niloé Step TV-R-SAT-SAT socket allows to distribute the TV and radio signals of all operators. All types of televisions can be connected with ultra high definition (UHD) quality. The mechanism should be completed with a plate.
23,63 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | End socket |
---|---|
Type of socket outlet | TV/RD/SAT |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
Cover | Central cover plate |
Tap loss at 860 MHz | 1.5 dB |
Tap loss at 2150 MHz | 1.5 dB |
Number of outlets | 4 |
Suitable for cable modem | No |
Through loss at 860 MHz | 1.5 dB |
Through loss at 2150 MHz | 1.5 dB |
Suitable for remote power supply | No |
Type of fastening | Mounting with claw and screw |
Colour | Grey |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 45.6 mm |
Min. depth of built-in installation box | 14.7 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Dokumentacija
1 dokumentas
Instrukcija
PASIRINKITE VEIKSMĄ