Niloé Step passthrough TV socket, 14dB, mechanism with black cover plate
Niloé Step
Legrand
Niloé Step passthrough TV socket, 14dB, mechanism with black cover plate
REF. 863572
EAN numeris.
3414971842830
The Niloé Step passthrough TV socket allows to connect all types of televisions. The mechanism should be completed with a plate.
9,54 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Loop-through socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
Cover | Central cover plate |
Tap loss at 860 MHz | 15 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Through loss at 860 MHz | 3 dB |
Suitable for remote power supply | No |
Type of fastening | Mounting with claw and screw |
Colour | Black |
RAL-number (similar) | 9017 |
Surface protection | Untreated |
Surface finishing | Matt |
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
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 42.7 mm |
Min. depth of built-in installation box | 11.8 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Dokumentacija
1 dokumentas
Instrukcija
PASIRINKITE VEIKSMĄ