Niloé Step electronic keycard switch, mechanism with medium grey cover plate
Niloé Step
Legrand
Niloé Step electronic keycard switch, mechanism with medium grey cover plate
REF. 863447
EAN numeris.
3414971839908
The Niloé Step electronic keycard switch allows to energize a circuit by inserting a card. Mechanism with 30s time delay after card removal. The mechanism should be completed with a plate.
44,15 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Basic element |
---|---|
Model | Relay |
Type of load | Universal |
Substation input | No |
Light value memory | No |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Nominal voltage | 230 V |
Frequency | 47-63 Hz |
Rated current | 0.1 A |
Switch capacity | 0-0.25 W |
Type of fastening | Mounting with claw and screw |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
---|---|
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 75.8 mm |
Height | 75.8 mm |
Depth | 55 mm |
Built-in depth | 31.9 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Standby consumption | 10 mA |
Mandatory neutral | No |
Terminal marking indication | No |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 4 |
Terminals capacity | 2.5-2.5 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Dokumentacija
1 dokumentas
Instrukcija
PASIRINKITE VEIKSMĄ